
calcActive())">
Pieno 10A 250V 1 Gang Bell Press Switch Lavender Silver
E8231BPL1_LS_C5
HK$66.00
HK$66.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8231BPL1_LS_C5
Pieno 10A 250V 1 Gang Bell Press Switch Lavender Silver
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
Activity | HDCWD |
---|---|
Color | Lavender Silver |
Part Number | E8231BPL1_LS_C5 |
Core Product Type | Bell-Press |
Colour | Lavender Silver |
Range Name | Pieno |
Number Of Switches | 1 |
Number Of Ways | 1-way |
Current Rating | 10 A |