
Pieno 13A 1 Gang Switched Socket with 2.1A USB Lavender Silver
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Pieno 13A 1 Gang Switched Socket with 2.1A USB Lavender Silver
Product Details
Activity | HDCWD |
---|---|
Color | Lavender Silver |
Part Number | E8215USB_LS_C5 |
Core Product Type | USB-Switched-Socket |
Colour | Lavender Silver |
Range Name | Pieno |
Current Rating | 13 A |