
calcActive())">
PIENO 13A 1 Gang Double Pole Switched Socket with 2 Gang USB Fast Charger Socket Type A+C, Matt Black
E8215DACUSB_MB
HK$760.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8215DACUSB_MB
PIENO 13A 1 Gang Double Pole Switched Socket with 2 Gang USB Fast Charger Socket Type A+C, Matt Black
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
PIENO 13A 1 Gang Double Pole Switched Socket with 2 Gang USB Fast Charger Socket Type A+C, Matt Black
HK$760.00
Product Details
Color | Matt Black |
---|---|
Part Number | E8215DACUSB_MB |
Core Product Type | USB-Switched-Socket |
Range Name | Pieno |
Number Of Poles | 2 |
Current Rating | 13 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review