
calcActive())">
S-Classic 3 Gang 1 Way Switch White
E33/1/2AR WE
HK$50.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

E33/1/2AR WE
S-Classic 3 Gang 1 Way Switch White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
S-Classic 3 Gang 1 Way Switch White
HK$50.00
Product Details
Activity | HDCWD |
---|---|
Color | White |
Part Number | E33/1/2AR WE |
Core Product Type | Switches |
Colour | White |
Range Name | S-Classic |
Number Of Gang | 3 gangs |
Number Of Switches | 3 |
Number Of Ways | 1-way |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review