
calcActive())">
S-Classic 250V 20AX 1 Gang Double Pole Switch with Neon White
E32D20NA_WE
HK$100.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

E32D20NA_WE
S-Classic 250V 20AX 1 Gang Double Pole Switch with Neon White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
S-Classic 250V 20AX 1 Gang Double Pole Switch with Neon White
HK$100.00
Product Details
Activity | HDCWD |
---|---|
Color | White |
Part Number | E32D20NA_WE |
Core Product Type | Double-Pole |
Colour | White |
Range Name | S-Classic |
Number Of Switches | 1 |
Number Of Ways | 1-way |
Number Of Poles | 2 |
Current Rating | 20 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review