
calcActive())">
S-Classic 2 Gang 2 Way Switch White
E32/2/3A WE
HK$62.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

E32/2/3A WE
S-Classic 2 Gang 2 Way Switch White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
S-Classic 2 Gang 2 Way Switch White
HK$62.00
Product Details
Activity | HDCWD |
---|---|
Color | White |
Part Number | E32/2/3A WE |
Core Product Type | Switches |
Colour | White |
Range Name | S-Classic |
Number Of Gang | 2 gangs |
Number Of Switches | 2 |
Number Of Ways | 2-way |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review