calcPageSize())"
/>
calcActive())">
S-Classic 2 Gang 1 Way Switch White
E32/1/2AR WE
HK$30.00
To View the best prices please Sign in / Register.
Loading...
All Sellers
E32/1/2AR WE
S-Classic 2 Gang 1 Way Switch White
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
S-Classic 2 Gang 1 Way Switch White
HK$30.00
Product Details
| Activity | HDCWD |
|---|---|
| Color | White |
| Part Number | E32/1/2AR WE |
| Core Product Type | Switches |
| Colour | White |
| Range Name | S-Classic |
| Number Of Gang | 2 gangs |
| Number Of Switches | 2 |
| Number Of Ways | 1-way |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account