Chat with us
E3034H2 EBGS

NEO 4 Gang 2 Way Horizontal Dolly Switch with Blue LED Grey Silver

1/1
E3034H2 EBGS

NEO 4 Gang 2 Way Horizontal Dolly Switch with Blue LED Grey Silver

In stock
Commercial Reference
E3034H2 EBGS
HK$371.00
To View the best prices please sign in or register.
  • NEO 4 Gang 2 Way Horizontal Dolly Switch with Blue LED Grey Silver - E3034H2 EBGS
  • Specifications
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

NEO 4 Gang 2 Way Horizontal Dolly Switch with Blue LED Grey Silver

HK$371.00

Product details

  • Activity
    HDCWD
  • Part Number
    E3034H2 EBGS
  • Core Product Type
    Switches
  • Colour
    Grey Silver
  • Range Name
    NEO
  • Number Of Gang
    4 gangs
  • Number Of Switches
    4
  • Number Of Ways
    2-way
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:NEO 4 Gang 2 Way Horizontal Dolly Switch with Blue LED Grey Silver
Your Rating

* Required Field