Chat with us
E3032HD20 EWWW

NEO 20A 2 Horizontal Dolly Double Pole Switch with White LED White

1/1
E3032HD20 EWWW

NEO 20A 2 Horizontal Dolly Double Pole Switch with White LED White

In stock
Commercial Reference
E3032HD20 EWWW
HK$238.00
To View the best prices please sign in or register.
  • NEO 20A 2 Horizontal Dolly Double Pole Switch with White LED White - E3032HD20 EWWW
  • Specifications
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

NEO 20A 2 Horizontal Dolly Double Pole Switch with White LED White

HK$238.00

Product details

  • Part Number
    E3032HD20 EWWW
  • Core Product Type
    Double-Pole
  • Colour
    White
  • Range Name
    NEO
  • Number Of Gang
    2 gangs
  • Number Of Switches
    2
  • Number Of Ways
    1-way
  • Number Of Poles
    2
  • Current Rating
    20 A
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:NEO 20A 2 Horizontal Dolly Double Pole Switch with White LED White
Your Rating

* Required Field