NEO 20A Horizontal Dolly Double Pole Switch with White LED White
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
NEO 20A Horizontal Dolly Double Pole Switch with White LED White
Product Details
Activity | HDCWD |
---|---|
Part Number | E3031HD20 EWWW |
Core Product Type | Double-Pole |
Colour | White |
Range Name | NEO |
Number Of Switches | 1 |
Number Of Ways | 1-way |
Number Of Poles | 2 |
Current Rating | 20 A |