
calcActive())">
NEO 20A Horizontal Dolly Double Pole Switch with Blue LED Grey Silver
E3031HD20 EBGS
HK$0.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

E3031HD20 EBGS
NEO 20A Horizontal Dolly Double Pole Switch with Blue LED Grey Silver
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
Activity | HDCWD |
---|---|
Color | Grey Silver |
Part Number | E3031HD20 EBGS |
Core Product Type | Double-Pole |
Colour | Grey Silver |
Range Name | NEO |
Number Of Switches | 1 |
Number Of Ways | 1-way |
Number Of Poles | 2 |
Current Rating | 20 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account