
calcActive())">
NEO 32A Double Pole Switch with White LED White
E3031DR32 EWWW
HK$380.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

E3031DR32 EWWW
NEO 32A Double Pole Switch with White LED White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
NEO 32A Double Pole Switch with White LED White
HK$380.00
Product Details
Activity | HDCWD |
---|---|
Color | White |
Part Number | E3031DR32 EWWW |
Core Product Type | Double-Pole |
Colour | White |
Range Name | NEO |
Number Of Switches | 1 |
Number Of Ways | 1-way |
Number Of Poles | 2 |
Current Rating | 32 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review