NEO 13A Fused Connection Unit with Double Pole Switch White
SKU :
E3031DFSG WW
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
HK$0.00
Out of stock
- Specifications
- Documents
- Reviews
Overview
| Activity | HDCWD |
|---|---|
| Color | White |
| Part Number | E3031DFSG WW |
| Core Product Type | Fused-Connection-Unit |
| Colour | White |
| Range Name | NEO |
| Number Of Switches | 1 |
| Number Of Ways | 1-way |
| Number Of Poles | 2 |
| Current Rating | 13 A |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Activity | HDCWD |
|---|---|
| Color | White |
| Part Number | E3031DFSG WW |
| Core Product Type | Fused-Connection-Unit |
| Colour | White |
| Range Name | NEO |
| Number Of Switches | 1 |
| Number Of Ways | 1-way |
| Number Of Poles | 2 |
| Current Rating | 13 A |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account