
calcActive())">
NEO 13A 1 Gang Switched Socket with 2.1A USB White
E3015USB_WW_C5
HK$550.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

E3015USB_WW_C5
NEO 13A 1 Gang Switched Socket with 2.1A USB White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
NEO 13A 1 Gang Switched Socket with 2.1A USB White
HK$550.00
Product Details
Activity | HDCWD |
---|---|
Color | White |
Part Number | E3015USB_WW_C5 |
Core Product Type | USB-Switched-Socket |
Colour | White |
Range Name | NEO |
Current Rating | 13 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review