
calcActive())">
NEO 13A 250V SP Switched Socket Grey Silver
E3015R_GS_G11
HK$0.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

E3015R_GS_G11
NEO 13A 250V SP Switched Socket Grey Silver
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
Activity | HDCWD |
---|---|
Color | Grey Silver |
Part Number | E3015R_GS_G11 |
Core Product Type | Socket |
Colour | Grey Silver |
Range Name | NEO |
Current Rating | 13 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account