Chat with us
E3015D EWWW

NEO 13A 3 Pin Switched Socket Outlet with White LED White

1/1
E3015D EWWW

NEO 13A 3 Pin Switched Socket Outlet with White LED White

Out of stock
Commercial Reference
E3015D EWWW
  • NEO 13A 3 Pin Switched Socket Outlet with White LED White - E3015D EWWW
  • Specifications
Out of stock
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

NEO 13A 3 Pin Switched Socket Outlet with White LED White

Product details

  • Activity
    HDCWD
  • Part Number
    E3015D EWWW
  • Core Product Type
    Socket
  • Colour
    White
  • Range Name
    NEO
  • Number Of Gang
    1 gang
  • Current Rating
    13 A
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:NEO 13A 3 Pin Switched Socket Outlet with White LED White
Your Rating

* Required Field