
calcActive())">
13A Shaver Adaptor with LED - 1A Fuse
E13SA
HK$24.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

E13SA
13A Shaver Adaptor with LED - 1A Fuse
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
13A Shaver Adaptor with LED - 1A Fuse
HK$24.00
Product Details
Product Type | Socket |
---|---|
Part Number | E13SA |
Range Name | Plugs and Adaptors |
Current Rating | 1 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account