Wiser Multifunction Interface
calcPageSize())"
/>
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Color | White |
|---|---|
| Part Number | CCT501402 |
| Core Product Type | Gateway |
| Colour | White |
| Range | WISER |
| Product name | WISER MULTIFUNCTION INTERFACE |
| Product or component type | HUB |
| Device application | ZIGBEE/RS485 NETWORK INTERFACE |
| Colour tint | WHITE |
| Mobile App name | WISER BY SE |
| Concentrator compatibility | WISER HUB GENERATION 1 |
| Communication network type | WIRELESS ZIGBEE (2.4 GHZ), 2.5 MW AT < 50 M |
| Connector type | CONNECTOR(S)3 X 2-PIN TERMINAL BLOCK FOR RS485 NETWORK CONNECTOR(S)1 X 2-PIN TERMINAL BLOCK FOR EXTERNAL SUPPLY |
| [Us] rated supply voltage | 12 V DC, |
| Realtime clock | WITH RTC-BATTERY SET |
| Local signalling | 4 LEDS (GREEN/RED/ORANGE) |
| Width | 46 MM |
| Height | 77 MM |
| Depth | 41 MM |
| Ambient air temperature for operation | -10…45 °C |
| Relative humidity | 10…90 % |
| Environmental characteristic | INDOOR USE |
| IP degree of protection | IP20 |
| Standards | EN/IEC 60669-2-4EN/IEC 60730-2-13 |
| Product certifications | CE |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 5.7 CM |
| Package 1 Width | 6.8 CM |
| Package 1 Length | 9.2 CM |
| Package 1 Weight | 85.0 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Halogen-free status | Halogen free product |
| PVC free | Yes |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 53 |
| Total lifecycle Carbon footprint | 11 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 3.1271 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 3 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.010077 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0013639 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 8.2429 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 8 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.032636 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
Reviews
Overview
| Color | White |
|---|---|
| Part Number | CCT501402 |
| Core Product Type | Gateway |
| Colour | White |
| Range | WISER |
| Product name | WISER MULTIFUNCTION INTERFACE |
| Product or component type | HUB |
| Device application | ZIGBEE/RS485 NETWORK INTERFACE |
| Colour tint | WHITE |
| Mobile App name | WISER BY SE |
| Concentrator compatibility | WISER HUB GENERATION 1 |
| Communication network type | WIRELESS ZIGBEE (2.4 GHZ), 2.5 MW AT < 50 M |
| Connector type | CONNECTOR(S)3 X 2-PIN TERMINAL BLOCK FOR RS485 NETWORK CONNECTOR(S)1 X 2-PIN TERMINAL BLOCK FOR EXTERNAL SUPPLY |
| [Us] rated supply voltage | 12 V DC, |
| Realtime clock | WITH RTC-BATTERY SET |
| Local signalling | 4 LEDS (GREEN/RED/ORANGE) |
| Width | 46 MM |
| Height | 77 MM |
| Depth | 41 MM |
| Ambient air temperature for operation | -10…45 °C |
| Relative humidity | 10…90 % |
| Environmental characteristic | INDOOR USE |
| IP degree of protection | IP20 |
| Standards | EN/IEC 60669-2-4EN/IEC 60730-2-13 |
| Product certifications | CE |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 5.7 CM |
| Package 1 Width | 6.8 CM |
| Package 1 Length | 9.2 CM |
| Package 1 Weight | 85.0 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Halogen-free status | Halogen free product |
| PVC free | Yes |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 53 |
| Total lifecycle Carbon footprint | 11 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 3.1271 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 3 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.010077 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0013639 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 8.2429 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 8 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.032636 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |