
calcActive())">
AvatarOnC 13A Twin Gang Switched socket with USB charger, 21W type A-C, White
E87T25ACUSB_WE
HK$0.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

E87T25ACUSB_WE
AvatarOnC 13A Twin Gang Switched socket with USB charger, 21W type A-C, White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
13A Twin Gang Switched socket with USB charger, 21W type A-C, White
Product Details
Color | White |
---|---|
Product Type | USB-Switched-Socket |
Part Number | E87T25ACUSB_WE |
Core Product Type | USB-Switched-Socket |
Colour | White |
Number Of Gang | 2 gangs |
Current Rating | 13 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account