
calcActive())">
AvatarOn Extend 13A 6 Gang Individual Switched Extension Socket with LED and 2 Gang USB Charger Socket PD30W Type A+C (with 3m cable) Dark Grey
TSH36ACUSB_3_DG
HK$308.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

TSH36ACUSB_3_DG
AvatarOn Extend 13A 6 Gang Individual Switched Extension Socket with LED and 2 Gang USB Charger Socket PD30W Type A+C (with 3m cable) Dark Grey
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
AvatarOn Extend 13A 6 Gang Individual Switched Extension Socket with LED and 2 Gang USB Charger Socket PD30W Type A+C (with 3m cable) Dark Grey
HK$308.00
Description
13A 6 Gang Individual Switched Extension Socket with LED and 2 Gang USB Charger Socket PD30W Type A+C (with 3m cable) Dark Grey
Product Details
Color | Dark Grey |
---|---|
Part Number | TSH36ACUSB_3_DG |
Core Product Type | Socket with USB |
Colour | Dark Grey |
Number Of Gang | 6 gangs |
Current Rating | 13 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review