AvatarOn Extend 13A 4 Gang Individual Switched Extension Socket with LED and 2 Gang USB Charger Socket PD30W Type C+C (with 3m cable) White
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
AvatarOn Extend 13A 4 Gang Individual Switched Extension Socket with LED and 2 Gang USB Charger Socket PD30W Type C+C (with 3m cable) White
Description
Product Details
Color | White |
---|---|
Part Number | TSH34QCUSB_3_WE |
Core Product Type | Socket with USB |
Colour | White |
Number Of Gang | 4 gangs |
Current Rating | 13 A |