
calcActive())">
Acti9 iID 2P 40A 30mA B EV type 230V
A9R91240
HK$0.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9R91240
Acti9 iID 2P 40A 30mA B EV type 230V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
Activity | HDCFD |
---|---|
Product Type | RCCB |
Part Number | A9R91240 |
Range Name | Acti9 |
Number Of Switches | 1 |
Number Of Ways | 1-way |
Number Of Poles | 2 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review