
calcActive())">
Acti9 ild RCCB 4P 25A 300mA Type AC
A9R74425
HK$469.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9R74425
Acti9 ild RCCB 4P 25A 300mA Type AC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Acti9 ild RCCB 4P 25A 300mA Type AC
HK$469.00
Product Details
Activity | HDCFD |
---|---|
Color | White |
Part Number | A9R74425 |
Core Product Type | residual-current-circuit-breaker |
Colour | White |
Range Name | Acti9 |
Number Of Poles | 4 |
Current Rating | 25 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review