
Acti9 ild RCCB 2P 63A 300mA Type AC
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Acti9 ild RCCB 2P 63A 300mA Type AC
Product Details
Activity | HDCFD |
---|---|
Color | White |
Part Number | A9R74263 |
Core Product Type | residual-current-circuit-breaker |
Colour | White |
Range Name | Acti9 |
Number Of Poles | 2 |
Current Rating | 63 A |