
calcActive())">
Acti9 iC60H Miniature Circuit Breaker 1P 20A C Curve
A9F84120
HK$88.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9F84120
Acti9 iC60H Miniature Circuit Breaker 1P 20A C Curve
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Acti9 iC60H Miniature Circuit Breaker 1P 20A C Curve
HK$88.00
Product Details
Activity | HDCFD |
---|---|
Color | White |
Part Number | A9F84120 |
Core Product Type | switch-disconnector |
Colour | White |
Range Name | Acti9 |
Number Of Poles | 1 |
Current Rating | 20 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review