
calcActive())">
Acti9 iC60H Miniature Circuit Breaker 4P 63A B Curve
A9F83463
HK$0.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9F83463
Acti9 iC60H Miniature Circuit Breaker 4P 63A B Curve
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
Activity | HDCFD |
---|---|
Color | White |
Part Number | A9F83463 |
Core Product Type | switch-disconnector |
Colour | White |
Range Name | Acti9 |
Number Of Poles | 3 |
Current Rating | 63 A |