
calcActive())">
Acti9 iC60H Miniature Circuit Breaker 1P 10A B Curve
A9F83110
HK$97.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9F83110
Acti9 iC60H Miniature Circuit Breaker 1P 10A B Curve
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Acti9 iC60H Miniature Circuit Breaker 1P 10A B Curve
HK$97.00
Product Details
Activity | HDCFD |
---|---|
Color | White |
Part Number | A9F83110 |
Core Product Type | switch-disconnector |
Colour | White |
Range Name | Acti9 |
Number Of Poles | 1 |
Current Rating | 10 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review