calcPageSize())"
/>
calcActive())">
Acti9 iC60N Miniature Circuit Breaker 1P 20A B Curve
A9F73120
HK$61.00
To View the best prices please Sign in / Register.
Loading...
All Sellers
A9F73120
Acti9 iC60N Miniature Circuit Breaker 1P 20A B Curve
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Acti9 iC60N Miniature Circuit Breaker 1P 20A B Curve
HK$61.00
Product Details
| Activity | HDCFD |
|---|---|
| Color | White |
| Part Number | A9F73120 |
| Core Product Type | MCB |
| Colour | White |
| Range Name | Acti9 |
| Number Of Poles | 1 |
| Current Rating | 20 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account