Acti9 iDPN N Vigi RCBO 1P+N 40A C Curve 6000A 30mA Type AC
Product Details
Activity | HDCFD |
---|---|
Part Number | A9D31640 |
Core Product Type | residual-current-breaker-with-overcurrent-protection |
Colour | White |
Range Name | Acti9 |
Number Of Poles | 1 |
Current Rating | 40 A |