
calcActive())">
Acti9 iDPN N Vigi RCBO 1P+N 10A C Curve 6000A 30mA Type AC
A9D31610
HK$0.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9D31610
Acti9 iDPN N Vigi RCBO 1P+N 10A C Curve 6000A 30mA Type AC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
Activity | HDCFD |
---|---|
Color | White |
Part Number | A9D31610 |
Core Product Type | residual-current-breaker-with-overcurrent-protection |
Colour | White |
Range Name | Acti9 |
Number Of Poles | 1 |
Current Rating | 10 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review