
calcActive())">
Acti9 iID, 2P, 40A, A-SI type, 30mA, Residual current circuit breaker (RCCB)
A9Z51240
HK$3,712.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9Z51240
Acti9 iID, 2P, 40A, A-SI type, 30mA, Residual current circuit breaker (RCCB)
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Acti9 iID, 2P, 40A, A-SI type, 30mA, Residual current circuit breaker (RCCB)
HK$3,712.00
Product Details
Activity | HDCFD |
---|---|
Product Type | RCCB |
Part Number | A9Z51240 |
Range Name | Acti9 |
Number Of Switches | 1 |
Number Of Ways | 1-way |
Number Of Poles | 2 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review