
calcActive())">
Acti9 iC60H RCBO 1P+Ns C Curve 32 A 30 mA 10000 A 240 V
A9D02832
HK$538.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9D02832
Acti9 iC60H RCBO 1P+Ns C Curve 32 A 30 mA 10000 A 240 V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Acti9 iC60H RCBO 1P+Ns C Curve 32 A 30 mA 10000 A 240 V
HK$538.00
Product Details
Activity | HDCFD |
---|---|
Color | White |
Part Number | A9D02832 |
Core Product Type | residual-current-breaker-with-overcurrent-protection |
Colour | White |
Range Name | Acti9 |
Number Of Poles | 1 |
Current Rating | 32 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review