Chat with us
A9D02806

Acti9 iC60H RCBO 1P+Ns C Curve 6 A 30 mA 10000 A 240 V

1/1
A9D02806

Acti9 iC60H RCBO 1P+Ns C Curve 6 A 30 mA 10000 A 240 V

In stock
Commercial Reference
A9D02806
HK$642.00
To View the best prices please sign in or register.
  • Acti9 iC60H RCBO 1P+Ns C Curve 6 A 30 mA 10000 A 240 V - A9D02806
  • Specifications
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Acti9 iC60H RCBO 1P+Ns C Curve 6 A 30 mA 10000 A 240 V

HK$642.00

Product details

  • Activity
    HDCFD
  • Part Number
    A9D02806
  • Core Product Type
    residual-current-breaker-with-overcurrent-protection
  • Colour
    White
  • Range Name
    Acti9
  • Number Of Poles
    1
  • Current Rating
    6 A
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Acti9 iC60H RCBO 1P+Ns C Curve 6 A 30 mA 10000 A 240 V
Your Rating

* Required Field