
calcActive())">
Acti9 Impulse Relay iTL 2P 2 no 16A Coil 12 VDC 24 VAC 50/60hz
A9C30112
HK$0.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9C30112
Acti9 Impulse Relay iTL 2P 2 no 16A Coil 12 VDC 24 VAC 50/60hz
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
Activity | HDCFD |
---|---|
Color | White |
Part Number | A9C30112 |
Core Product Type | impulse-relay |
Colour | White |
Range Name | Acti9 |
Current Rating | 16 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review