Multi9 C68N 3P 40A B Curve 415V 6kA Miniature Circuit Breaker
Product Details
Activity | HDCFD |
---|---|
Part Number | 61284 |
Core Product Type | Circuit-Breaker |
Colour | White |
Range Name | Multi9 |
Number Of Poles | 3 |
Current Rating | 40 A |
Get item availability and seller info based on your location. Explore better deals by providing your location
Checkout using your account
Checkout as a new customer
Creating an account has many benefits:
Activity | HDCFD |
---|---|
Part Number | 61284 |
Core Product Type | Circuit-Breaker |
Colour | White |
Range Name | Multi9 |
Number Of Poles | 3 |
Current Rating | 40 A |