Chat with us
61283

Multi9 C68N 3P 32A B Curve 415V 6kA Miniature Circuit Breaker

1/1
61283

Multi9 C68N 3P 32A B Curve 415V 6kA Miniature Circuit Breaker

In stock
Commercial Reference
61283
HK$312.00
To View the best prices please sign in or register.
  • Multi9 C68N Miniature Circuit Breaker 3P 32A B Curve 415V 6kA - 61283
  • Specifications
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Multi9 C68N 3P 32A B Curve 415V 6kA Miniature Circuit Breaker

HK$312.00

Product details

  • Activity
    HDCFD
  • Part Number
    61283
  • Core Product Type
    Circuit-Breaker
  • Colour
    White
  • Range Name
    Multi9
  • Number Of Poles
    3
  • Current Rating
    32 A
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Multi9 C68N 3P 32A B Curve 415V 6kA Miniature Circuit Breaker
Your Rating

* Required Field