Chat with us
61274

Multi9 C68N 2P 32A B Curve 415V 6kA Miniature Circuit Breaker

1/1
61274

Multi9 C68N 2P 32A B Curve 415V 6kA Miniature Circuit Breaker

In stock
Commercial Reference
61274
HK$177.00
To View the best prices please sign in or register.
  • Multi9 C68N Miniature Circuit Breaker 2P 32A B Curve 415V 6kA - 61274
  • Specifications
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Multi9 C68N 2P 32A B Curve 415V 6kA Miniature Circuit Breaker

HK$177.00

Product details

  • Activity
    HDCFD
  • Part Number
    61274
  • Core Product Type
    Circuit-Breaker
  • Colour
    White
  • Range Name
    Multi9
  • Number Of Poles
    2
  • Current Rating
    32 A
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Multi9 C68N 2P 32A B Curve 415V 6kA Miniature Circuit Breaker
Your Rating

* Required Field