Chat with us
61272

Multi9 C68N 2P 20A B Curve 415V 6kA Miniature Circuit Breaker

1/1
61272

Multi9 C68N 2P 20A B Curve 415V 6kA Miniature Circuit Breaker

Out of stock
Commercial Reference
61272
  • Multi9 C68N Miniature Circuit Breaker 2P 20A B Curve 415V 6kA - 61272
  • Specifications
Out of stock
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Multi9 C68N 2P 20A B Curve 415V 6kA Miniature Circuit Breaker

Product details

  • Activity
    HDCFD
  • Part Number
    61272
  • Core Product Type
    Circuit-Breaker
  • Colour
    White
  • Range Name
    Multi9
  • Number Of Poles
    2
  • Current Rating
    20 A
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Multi9 C68N 2P 20A B Curve 415V 6kA Miniature Circuit Breaker
Your Rating

* Required Field