
calcActive())">
Multi9 C68N 1P 32A B Curve 230/415V 6kA Miniature Circuit Breaker
61265
HK$47.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

61265
Multi9 C68N 1P 32A B Curve 230/415V 6kA Miniature Circuit Breaker
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Multi9 C68N 1P 32A B Curve 230/415V 6kA Miniature Circuit Breaker
HK$47.00
Product Details
Activity | HDCFD |
---|---|
Color | White |
Part Number | 61265 |
Core Product Type | MCB |
Colour | White |
Range Name | Multi9 |
Number Of Poles | 1 |
Current Rating | 32 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account