Mini enclosure for modular device, Mureva Enclosure, 1x4 modules, without terminal block

13976
Be the first one to review this.

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This Kaedra weatherproof enclosure is a surface mounted mini enclosure for modular device. It is composed of 1 row of 4 modules of 18mm. It can accommodate all types of modular switchgear. This enclosure is dedicated to indoor and outdoor waterproof installation. The IP degree of protection is IP65. It is provided with a transparent green door. The colour of the enclosure is light grey (RAL 7035). It is intended for installation in residential, small buildings and industry. The cables can enter by the top or the bottom of the enclosure via 3 pre-cutouts. It is equipped with a back plate and a front cover with notch. It is provided with DIN rail. There are no terminal block and no terminal block support. A marking kit are also delivered within the product.

  • The electrical insulation class is class II (double insulated).
  • The overvoltage category is class II.
  • The dissipated power is 10W.
  • The In rated current is up to 63A.
  • This product complies with IEC 61439-3 standard.
  • The dimensions are (W) 123mm x (H) 200mm x (D) 112mm.
  • The material is a self-extinguishing polymer material. Its resistance to flames and to abnormal heat is 650°C as per IEC 60695-2-1.
  • It is ultraviolet resistant. The IK degree of protection is IK09. The operating temperature is -25°C to 60°C.

Product Details

Activity HDCFD
Product Type Enclosure
Part Number 13976
Range Name Mureva

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account