
calcActive())">
Wireless remote control system comprising 1 XARS8L12W + 1 charger + 1 shoulder belt + 1 cable USB/RJ45 + 1 config Software
XARSK8L12W
EGP76,913.80
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XARSK8L12W
Wireless remote control system comprising 1 XARS8L12W + 1 charger + 1 shoulder belt + 1 cable USB/RJ45 + 1 config Software
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Wireless remote control system comprising 1 XARS8L12W + 1 charger + 1 shoulder belt + 1 cable USB/RJ45 + 1 config Software
EGP76,913.80
Description
This starting kit is part of the range wireless remote control system Harmony eXLhoist. It comprises remote control system, accessories, USB/RJ45 cable and configuration software. It is designed for hoisting or material handling applications. Its innovative design and the button positions on the remote device allow intuitive and easy one-hand operation.
Product Details
Cable Entry | cable gland |
---|---|
Device Short Name | XARS |
Electromagnetic Compatibility | resistance to electrostatic discharge - test level: 4 kV class B (on contact) conforming to IEC 61000-4-2 |
Product Certifications | CE |
Product or Component Type | control station |
Product Specific Application | material handling |
Range of Product | Harmony eXLhoist |
Relative Humidity | 0-95 % at -20-45 °C storage |
Standards | EN/IEC 60204-1 safety |
Communication Network Type | wireless: bluetooth low energy |
Control Station Application | stop function: SIL 2 maximum (can reach PL d/category 3) conforming to EN/IEC 62061 |
Control Station Type | wireless |
Kit Composition | cable |
Number of Channels | 50 |
Operating Distance | 100 m in free air |
Radio Agreement | SRRC |
Transmission Frequency | 2.4 GHz |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review