
Wireless remote control system comprising 1 XARS8D18W + 1 charger + 1 shoulder belt + 1 cable USB/RJ45 + 1 config Software
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
This wireless control station emergency stop function is ideal for situations where quick actions are required for a process or machine to function correctly or where operator movements require maximum ergonomy It has motion function and limiter protection function. Its schematic is clearly distinguishable thanks to clear colors It is impact resistant, dust resistant, water resistant, corrosion resistant, and vibration resistant, making it ideal for operation in harsh environments The product is composed of a remote ZART8D , a base ZARB18W , a charger , a shoulder belt , a CABLE USB/RJ45 and a config software High performance International standards & certifications (IP69K, IK03, Type 4X)
Product Details
Cable Entry | cable gland |
---|---|
Device Short Name | XARS |
Electromagnetic Compatibility | resistance to electrostatic discharge - test level: 4 kV class B (on contact) conforming to IEC 61000-4-2 |
Product Certifications | CE |
Product or Component Type | control station |
Product Specific Application | hoisting applications |
Range of Product | Harmony eXLhoist |
Relative Humidity | 0-95 % at -20-45 °C storage |
Standards | EN/IEC 60204-1 safety |
Communication Network Type | wireless: bluetooth low energy |
Control Station Application | stop function: SIL 2 maximum (can reach PL d/category 3) conforming to EN/IEC 62061 |
Control Station Type | wireless |
Kit Composition | remote control |
Number of Channels | 50 |
Operating Distance | 100 m in free air |
Radio Agreement | SRRC |
Transmission Frequency | 2.4 GHz |