
wireless and battery less handy box, 2 simple action buttons
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
This product is part of the Harmony XB5R range, an offer of Ø 22 mm battery-less and wireless pushbuttons." This wireless and battery less handy box is fitted with 2 simple action pushbutton and transmitters." "The round head pushbutton operates with spring return actuation." "The transmitter uses Zigbee green power at 2.4GHz communication." "It offers mechanical durability of about 1 million cycles." "The mobile box is made of polycarbonate with plastic fixing collar and bezel. Its dimensions are 52mm (width) x 62.5mm (depth) x 155mm (height). It weighs 0.2kg." "It is ideal for automotive and logistic centers conveying systems, bottle filling, palletizer and wrapping machines. It is also suitable for lighting and door opening." This product is certified by C-Tick, CSA, BT 2006/95/EC, EAC, UL and CCC. It meets EN/IEC 60947-5-1, CSA C22.2 No 14, EN/IEC 60947-1 and UL 508 standards." "The handy box kit includes 1x set of caps, 1x handy box, 2x transmitter, 2x 22mm pushbutton head and 2x fixing collars." "Complete freedom to place or move the wireless pushbutton anywhere. Battery less devices for no maintenance, no recharge and no recycling." "Harmony universal wireless batteryless devices are compatible with the Ø 22mm Harmony XB4-XB5 actuators."
Product Details
Ambient Air Temperature for Operation | -25-55 °C |
---|---|
Ambient Air Temperature for Storage | -40-70 °C |
Device Short Name | XB5R |
Directives | 2004/108/EC - electromagnetic compatibility |
Electromagnetic Compatibility | electrostatic discharge immunity test - test level: 8 kV (in free air (in insulating parts)) conforming to IEC 61000-4-2 |
Ik Degree of Protection | IK03 conforming to IEC 50102 |
Ip Degree of Protection | IP65 (front face) conforming to IEC 60529 |
Mechanical Durability | 1000000 cycles |
Mechanical Robustness | free fall resistance 1000 mm conforming to EN/IEC 60068-2-32 |
Mounting Diameter | 22 mm |
Net Weight | 0.2 kg |
Product Certifications | C-Tick |
Product or Component Type | wireless and batteryless transmitter |
Range of Product | Harmony XB5R |
Relative Humidity | 95-95 % at 70-70 °C without condensation |
Response Time | < 2 ms |
Standards | EN/IEC 60947-5-1 |
Acquisition Time | 2 ms |
Bezel Material | plastic |
Cad Overall Depth | 65 mm |
Cad Overall Height | 163 mm |
Cad Overall Width | 65 mm |
Communication Port Protocol | Zigbee green power at 2.4 GHz |
Contact Operation | 2 simple action push-button |
Emission Power | 3 mW |
Fixing Collar Material | plastic |
Group of Product | flush push wireless |
Kit Composition | 1 set of caps |
Main Group | wireless push-button |
Maximum Sensing Distance | 100 m in free field |
Operating Force | 25 N C/O changing electrical state |
Operating Travel | 4.3 mm (total travel) |
Operator Additional Information | set of caps |
Operator Profile | flush |
Radio Agreement | RSS conforming to UL 508 |
Shape of Signaling Unit Head | round |
Shock Resistance | 25 gn (duration = 6 ms) for 6000 shocks conforming to IEC 60068-2-27 |
Vibration Resistance | 5 gn (f= 11-500 Hz) conforming to IEC 60068-2-6 |
Type of Operator | spring return push-button with transmitter |