Weather Proof Box, Miluz E, 3 Gang, white

M3TB01_WP
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This Schneider Electric Miluz E device is a 3 Gang Weather Proof Box white for A-Format products. This weatherproof box comes with transparent window cover. This box is waterproof, that prevents water go into the box. This device enables wall/surface mounting. The dimensions are (W) 118mm x (H) 91mm x (D) 27.1mm. The color of this device is white with glossy finish. It is made of polycarbonate material. It reaches IP55 degree of protection. This device comes in plastic bag packing. All Miluz ED products meet the latest standards and are made out of high-quality materials to reach a long life-cycle and satisfy their end-users daily. Miluz ED products are intuitive to use and provide the possibility of unique lighting ambiances and comfort at all times. This device is compliant with IEC 60670-1.

Product Details

Range Miluz
Colour Tint white (WE)
Product or Component Type weatherproof enclosure

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Weather Proof Box, Miluz E, 3 Gang, white
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.