M3TB01_EWP

Weather Proof Box, Miluz E, 2 Gang, white

1/1
M3TB01_EWP

Weather Proof Box, Miluz E, 2 Gang, white

SKU
M3TB01_EWP
EGP141.31
To View the best prices please sign in or register.
Weather Proof Box, Miluz E, 2 Gang, white
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Weather Proof Box, Miluz E, 2 Gang, white

EGP141.31

Description

This Schneider Electric Miluz E device is a 2 Gang Weather Proof Box white for E-Format products. This weatherproof box comes with transparent window cover. This box is waterproof, that prevents water go into the box. This device enables wall/surface mounting. The dimensions are (W) 118mm x (H) 91mm x (D) 27.1mm. The color of this device is white with glossy finish. It is made of polycarbonate material. It reaches IP55 degree of protection. This device comes in plastic bag packing. All Miluz ED products meet the latest standards and are made out of high-quality materials to reach a long life-cycle and satisfy their end-users daily. Miluz ED products are intuitive to use and provide the possibility of unique lighting ambiances and comfort at all times. This device is compliant with IEC 60670-1.

Product details

Reviews

Write Your Own Review
You're reviewing:Weather Proof Box, Miluz E, 2 Gang, white
Your Rating

* Required Field