
calcActive())">
Wander socket PK PratiKa screws 16A IP44
PKF16M434
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
PKF16M434
Wander socket PK PratiKa screws 16A IP44
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Wander socket PK PratiKa screws 16A IP44
Product Details
Range | Mureva |
---|---|
Device Short Name | Mureva screw |
Network Type | AC |
Outlet Standard | industrial |
Product or Component Type | wander socket |
Poles Description | 3P + E |
Plug, Socket Category | low voltage |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review