
calcActive())">
Wander plug PK PratiKa screw 16A IP67
PKE16M735
EGP588.00
غير شامل الضريبة
To View the best prices please Sign in / Register.
تحميل...
All Sellers
PKE16M735
Wander plug PK PratiKa screw 16A IP67
تاجر | السعر | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
شحن مجاني
|
No sellers found for this product.
غير متوفر بالمخزن
Wander plug PK PratiKa screw 16A IP67
EGP588.00
الوصف
Wander plug PK PratiKa screw 16A IP67
Product Details
Activity code | HDCWD |
---|---|
Range | Mureva |
Device Short Name | Mureva plug |
الارتفاع | 8.7 cm |
Network Type | AC |
Outlet Standard | industrial |
Product or Component Type | wander plug |
العرض | 8.8 cm |
Poles Description | 3P + N + E |
Range | Mureva |
Plug, Socket Category | low voltage |
Length | 15.6 cm |
Seller Information
الوثائق
Extended Warranty
التعليقات
كتابة مراجعتك
Only registered users can write reviews. Please Sign in or create an account