
calcActive())">
WALL SOCKET PK SCREW 32A IP67 380V 3PNT
PKF32W735
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
PKF32W735
WALL SOCKET PK SCREW 32A IP67 380V 3PNT
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
WALL SOCKET PK SCREW 32A IP67 380V 3PNT
Product Details
Activity code | HDCWD |
---|---|
Range | Mureva |
Device Short Name | Mureva socket |
Height | 8.000 cm |
Network Type | AC |
Outlet Standard | industrial |
Product or Component Type | socket |
Width | 10.500 cm |
Poles Description | 3P + N + E |
Range | Mureva |
Plug, Socket Category | low voltage |
Length | 16.000 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review