
calcActive())">
voltmeter, GoLogic panel meter, DM3125, three phases
METSEGLDM3125
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

METSEGLDM3125
voltmeter, GoLogic panel meter, DM3125, three phases
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This digital panel meter is part of the GoLogic Panel Meter Series.|This panel meter replaces multiple analog meters through single digital meter.|This is a three phases voltmeter digital panel meter.|It offers a direct reading with auto scaling of values, a LED indication for phase identification and a inbuild selector switch.|The meter has a 4 digits, seven segments, 15 mm height and bright red LED display.|Mechanical dimensions are 96 mm in width, 96 mm in height and 52 mm in depth.|
Product Details
Device Application | control#|#motor control#|#power distribution#|#panel installation |
---|---|
Device Short Name | DM3125 |
Product or Component Type | voltmeter |
Range | Go Series |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review