Voltage Release MX - 200..250 V DC/AC 50/60 Hz

33813
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This is a MX shunt trip release for drawout Compact NS 630b to Compact NS 1600 devices. Its rated voltage is 200VDC to 250VDC or 200VAC to 250VAC 50/60Hz. It is an auxiliary used for emergency off or remote opening applications. This auxiliary opens the circuit breaker when the control voltage Un rises above 70% of its rated voltage Un. It complies with IEC 60947-2 standard. Compact NS 630b to Compact NS 1600 device can be equipped with 1 MX or 1 MN auxiliary.

Product Details

Activity code PPACB
[uc] Control Circuit Voltage 200...250 V AC 50/60 Hz , 200...250 V AC 50/60 Hz , 200...250 V AC 50/60 Hz , 200...250 V DC , 200...250 V DC
Control Type standard
Device Application control
Device Short Name MX
Height 4.000 cm
Mounting Mode drawout
Product or Component Type voltage release
Range MasterPact
Range Compatibility MasterPact NT
Range of Product MasterPact NT
Response Time 50 ms +/- 10 % for MasterPact NT
Supply Holding Power 4.5 VA
Threshold Tripping Voltage 0.7...1.1 x Un opening
Voltage Release Type opening coil
Width 6.000 cm
Voltage release type opening coil|instantaneous voltage release
Range MasterPacT
Control Type standard
Range Compatibility Masterpact MasterPact NT , Masterpact MasterPact NT , ComPact ComPact NS630b...1600 , ComPact ComPact NS630b...1600
Range of Product MasterPact NT|ComPacT NS630b...1600 new generation
Length 8.500 cm

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Voltage Release MX - 200..250 V DC/AC 50/60 Hz
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.